Magnum POWERPRO150

Magnum POWERPRO150

Price
54,000 USD
Year
2015
Working hours
1286 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMagnum POWERPRO150
CategoryStationary Generator Sets
Serial Number20141183
Unit NumberF24180
Catalog NumberCU2486879
Manufacturing Year2015
Hours1286 h
CountryUnited States
LocationCleveland, OH
Pricing
Price Excluding Tax$54,000
Tax-
Price Including Tax-
Details
Output150 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
Additional InformationMMD POWERPRO150 PORTABLE SOUND ATTENUATED GENERATOR-SET
MULTI VOLTAGE CAPABLE 240 - 480 V
MAIN BREAKER
BATTERY CHARGER
BATTERIES
SPACE HEATER
ORIGINAL HOURS
SOLD AS-IS
*HOURS ARE SUBJECT TO CHANGE BASED ON USE
RICHARD GASCA CELL # 305-763-9326
SE HABLA ESPANOL
ANALOG CONTROL PANEL
POWERED BY ISUZU 6HK1X
TIER 3 FLEX EMISSIONS CERTIFIED
DUAL AXLE HEAVY-DUTY TRAILER
Power Rating
Standby
60Hz
150kVA / 120kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone