Caterpillar XQ200T4I

Caterpillar XQ200T4I

Price
74,000 USD
Year
2013
Working hours
3684 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar XQ200T4I
CategoryStationary Generator Sets
Serial NumberMRP00206
Unit NumberEQ093950
Catalog NumberCU2533988
Manufacturing Year2013
Hours3684 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$74,000
Tax-
Price Including Tax-
Details
Output250 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationCat sound attenuated portable generator set, dual voltage.
Power Rating
Standby
60Hz
250kVA / 200kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MILTON CAT POWER SYSTEMSSee InventorySelect contact
John Banks
Telephone:+1 508 634 5539
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone