Caterpillar G3406NA NATURAL GAS

Caterpillar G3406NA NATURAL GAS

Price
79,500 USD
Year
2012
Working hours
685 h
Videos of Caterpillar G3406NA NATURAL GAS
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3406NA NATURAL GAS
CategoryStationary Generator Sets
Serial Number4450
Unit NumberRP11675
Catalog NumberCU4348946
Manufacturing Year2012
Hours685 h
CountryUnited States
LocationMidland, TX
Pricing
Price Excluding Tax79,500 USD
Tax USD
Price Including Tax USD
Details
Engine power189 hp
Output170 kVA
Frequency60 Hz
Additional InformationCAT G3406-NA
Gas Petroleum Engine
139 eKW Generator Unit

Engine Specification
Brake Horse Power 215 BHP Cylinder Arrangement In-line
Stroke 6.5 in Aspiration Naturally Aspirated
Bore 5.4 in Specific Output 14.7 bhp/L
Displacement 14.59 L Engine Speed 1800 RPM
Compression Ratio 10.3:1 Oil Change Interval 750 hr
Number of Cylinders 6

Generator

Make Marathon Voltage 480V
Model Magna Plus 431PSL6254 Voltage Regulation 1/2 %
Power ... 0.8 pf 139 eKW/170kVA Frequency 60 Hz

Electronics

Ignition System Cat Digital Ignition Circuit Breaker Sq D LAL36400
Governor Type Woodward PSG Voltage 600VAC/250VDC
ECM Woodward L Series Poles 3
Controller Controls Inc. AMPS 400 A
Data Logger No

Exhaust Data

Catalyst Clean Air NO2 1.0 g/bhp-hr
Exit Direction Upward CO 2.0 g/bhp-hr
Exhaust Outlet Height 101 in THC 0.7 g/bhp-hr
Flange Diameter 5.0 in Max Temp (Engine OUT) 1161 °F

Fuel Consumption

Natural Gas (905 LHV)
100% Load 1877 SCFH
75% Load 1492 SCFH
50% Load 1123 SCFH

Dimensions

Length 238 in Width 96 in
Height 102 in
Features
Accessories
NATURAL GASNATURAL GAS
GENERATORSGENERATORS
CAT BRAND GENSETCAT BRAND GENSET
CONTINUOUSCONTINUOUS
Additional InformationCAT G3406-NA
Gas Petroleum Engine
139 eKW Generator Unit

Engine Specification
Brake Horse Power 215 BHP Cylinder Arrangement In-line
Stroke 6.5 in Aspiration Naturally Aspirated
Bore 5.4 in Specific Output 14.7 bhp/L
Displacement 14.59 L Engine Speed 1800 RPM
Compression Ratio 10.3:1 Oil Change Interval 750 hr
Number of Cylinders 6

Generator

Make Marathon Voltage 480V
Model Magna Plus 431PSL6254 Voltage Regulation 1/2 %
Power ... 0.8 pf 139 eKW/170kVA Frequency 60 Hz

Electronics

Ignition System Cat Digital Ignition Circuit Breaker Sq D LAL36400
Governor Type Woodward PSG Voltage 600VAC/250VDC
ECM Woodward L Series Poles 3
Controller Controls Inc. AMPS 400 A
Data Logger No

Exhaust Data

Catalyst Clean Air NO2 1.0 g/bhp-hr
Exit Direction Upward CO 2.0 g/bhp-hr
Exhaust Outlet Height 101 in THC 0.7 g/bhp-hr
Flange Diameter 5.0 in Max Temp (Engine OUT) 1161 °F

Fuel Consumption

Natural Gas (905 LHV)
100% Load 1877 SCFH
75% Load 1492 SCFH
50% Load 1123 SCFH

Dimensions

Length 238 in Width 96 in
Height 102 in
Power Rating
Continuous
60Hz
170kVA / 139kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone