Caterpillar D60P3_120_208 V

Caterpillar D60P3_120_208 V

Price
11,318 USD
Year
2003
Working hours
652 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D60P3_120_208 V
CategoryStationary Generator Sets
Serial NumberNPF02386
Unit Number800052604
Catalog NumberCU4343137
Manufacturing Year2003
Hours652 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$11,318
Tax-
Price Including Tax-
Details
Output75 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationGood used 60kW 120/208 Volts Caterpillar generator set in a sound attenuated enclosure (Cat Cannopy)
Mounted on a 200 gal. diesel fuel tank base make Global Power Components Model SB2S-200

Originally made as a 60kW 120/240Volts
Power Rating
Standby
60Hz
75kVA / 60kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone