Caterpillar 3516_ 1500KW_ 4160V

Caterpillar 3516_ 1500KW_ 4160V

Price
18,849 USD
Year
1989
Working hours
1400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3516_ 1500KW_ 4160V
CategoryStationary Generator Sets
Serial Number25Z01583
Unit Number800057960
Catalog NumberCU1670909
Manufacturing Year1989
Hours1400 h
CountryCanada
LocationPointe-claire, QC
Pricing
Price Excluding Tax$18,849
Tax-
Price Including Tax-
Details
Output1875 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
STANDBYSTANDBY
50 hZ50 hZ
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1500kW, 4160 Volts 60Hz 3 phases Caterpillar skid genset
Good running but small leaks by head gaskets
Sold as is where is

1500KW 4.16KV CATERPILLAR 3516P GENERATOR SET
24 V.D.C. STARTER MOTOR ( DUAL )
CONTROL PANNEL NOT INCLUDED
ENGINE BLOCK HEATERS 3 KW ( 2 ) 240 VAC
KATO GENERATOR END WITH PERMANENT MAGNET
NO CONTROLLER
REMOTE RADIATOR NOT INCLUDED
WOODWARD ELECTRONIC GOVERNOR 2301
Power Rating
Standby
60Hz
1875kVA / 1500kW / 4160Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT POWER SYSTEMS (QUÉBEC AND MARITIMES)See InventorySelect contact
Guy Laurent
Canada
Telephone:+1 514 426 7715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone