Caterpillar 299DXHP

Caterpillar 299DXHP

Price
61,000 USD
Year
2015
Working hours
1122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299DXHP
CategorySkid Steer Loaders
Serial NumberJST01200
Unit NumberJST1200
Catalog NumberCU4397234
Manufacturing Year2015
Hours1122 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$61,000
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, LAND MGMT, NONE (LM0)
QUICK COUPLER, ELECTRIC
RADIO READY
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 15.7 IN (400MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • FairCover over hydraulic line couplers bent and cover on left front light bent
  • Good
  • Good
  • FairScratched
  • Good
  • Good
  • Good
  • FairScreen dented and door slightly bent
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNormal
  • No
  • Yes
  • No
  • Yes
  • No
  • No leaks at this time
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No leaks at this time
electrical, starting and charging system
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone