Caterpillar 299D

Caterpillar 299D

Price
64,000 USD
Year
2014
Working hours
1147 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01084
Unit Number444932
Catalog NumberCU2360876
Manufacturing Year2014
Hours1147 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$64,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationLIFTING EYES, FOUR POINT
INCLUDES:
STANDARD FLOW - 23 GPM (87
FILM, RIDE CONTROL, ANSI
BATTERY, HEAVY DUTY, 880 CCA
AS IS / AS RECEIVED
HYDRAULICS, PROPORTIONAL
COUNTERWEIGHT,MACHINE,EXTERNAL
0P0800/1131 GD 6/22/17
RUBBER BELT, 2 SPD, TF IDLERS
78" BUCKET
DUAL SELF LEVEL
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
PACKAGE, PERFORMANCE, (H2)
DISPLAY, ADVANCED, LCD
HEATER, ENGINE COOLANT, 120V
RADIO READY
SEAT BELT, 2"
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
CAT CERTIFIED USED
NEW TRACKS, 17.7 IN (450MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
general appearance
  • Good
  • GoodEnclosed Cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red Extended Life
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodElectric Coupler
  • 78" GP
  • 65SSGP053109
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone