Caterpillar 299D

Caterpillar 299D

Price
60,000 USD
Year
2015
Working hours
922 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC02111
Unit NumberGTC02111
Catalog NumberCU4290395
Manufacturing Year2015
Hours922 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$60,000
Tax-
Price Including Tax-
Features
Additional Information*RADIO READY
*DOOR, CAB, POLYCARBONATE
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
*BATTERY,XTRA HVY DUTY 1000 CCA
*CONVERSION ARRANGEMENT
LANE 1 ORDER
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*QUICK COUPLER, ELECTRIC
*PACKAGE, PERFORMANCE, (H3)
*RIDE CONTROL, NONE
CAROLINA CDC - - AVAILABILITY
TRACK, RUBBER, 17.7 IN (450MM)
*DISPLAY, ADVANCED, LCD
*SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
*299D COMPACT TRACK LOADER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
safety items
  • PoorNonfunctional
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds new blade
  • Yes
  • No
  • No
  • Yes
  • Yes
  • 1/2
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • FairHad to jump start but restarted after warmed up.
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
bucket
  • Fair
  • PoorWelds cracked at ends of cross tube.
  • Fair
  • FairBroken pin retainer bolt.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairTriple flange idlers
RollerFair
Roller FrameGood
SprocketFair
Track / Belt ConditionFair
Notes - UNDERCARRIAGERubber tracks have roughly 20%life remaining
Notes - UNDERCARRIAGE 1Sprockets, idlers and rollers appear to be original but in fair condition.
Percentage Worn80%
Track / Belt Width17.5”
comments, misc. repairs, general remarks
  • Machine is in overall good condition.
  • Tracks have roughly 20% life remaining. Loader frame needs cracked welds repaired.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Robert Miller
Telephone:+1 636 6801594
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone