Caterpillar 299D

Caterpillar 299D

Price
44,800 USD
Year
2015
Working hours
2789 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D
CategorySkid Steer Loaders
Serial NumberGTC01575
Unit Number18G00416
Catalog NumberCU4347244
Manufacturing Year2015
Hours2789 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$44,800
Tax-
Price Including Tax-
Features
Additional Information*299D COMPACT TRACK LOADER
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, POLYCARBONATE
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, PERFORMANCE, (H3)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
ENG S/N 2EN6108
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 17.7 IN (450MM)
*BATTERY,XTRA HVY DUTY 1000 CCA
*CONVERSION ARRANGEMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone