Caterpillar 299D XHP

Caterpillar 299D XHP

Price
65,000 USD
Year
2014
Working hours
1557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 299D XHP
CategorySkid Steer Loaders
Serial NumberJST00370
Unit NumberJST00370
Catalog NumberCU2432914
Manufacturing Year2014
Hours1557 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Additional InformationQUICK COUPLER, ELECTRIC
CONVERSION ARRANGEMENT
RUBBER BELT, 2 SPD, TF IDLERS
DOOR, CAB, POLYCARBONATE
TRACK, RUBBER, 15.7 IN (400MM)
RADIO, AM/FM, BLUETOOTH
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, NACD
PACK, DOMESTIC TRUCK
LANE 2 ORDER
SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • YesSticks and twigs in frame near loader pivot
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPoly carbonate door glass is moderately scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorWiper arm missing
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 1/2
engine
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorMissing front work lights. Right rear tail light is broken.
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSlight leak at auxiliary couplings
tandems/gears/bearings/chains
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
bucket
  • Fair
  • Fair
  • Fair
  • PoorHas already been flipped
  • PoorCracked welds at cross beam
  • Fair
  • Good
  • Bradco bucket
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairTriple flange idlers
RollerFair
Roller FrameGood
SprocketFair
Track / Belt ConditionGoodHas new track belts
Notes - UNDERCARRIAGEIdlers, rollers and sprockets appear to be original but in fair condition.
Notes - UNDERCARRIAGE 1Has recently had new rubber tracks installed.
Percentage WornNew
Track / Belt Width17 1/2”
comments, misc. repairs, general remarks
  • Machine is in overall good condition.
  • Wiper and exterior lighting needs repaired.
  • Cracked welds on loader frame need repaired
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone