Caterpillar 289DHFDK

Caterpillar 289DHFDK

Price
65,638 USD
Year
2015
Working hours
1301 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DHFDK
CategorySkid Steer Loaders
Serial NumberTAW02915
Unit Number14892
Catalog NumberCU2252615
Manufacturing Year2015
Hours1301 h
CountryUnited States
LocationLavergne, TN
Pricing
Price Excluding Tax$65,638
Tax-
Price Including Tax-
Features
Additional Information289D CA HF (DLO)-MACHINE INVOLVED IN FIRE - MAJOR DAMAGE
DISPLAY, ADVANCED, LCD
SEAT BELT, 2"
RUBBER BELT, 2 SPD, TF IDLERS
PACKAGE, PERFORMANCE, (H3)
CONVERSION ARRANGEMENT
RADIO, AM/FM, BLUETOOTH
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
PACK, DOMESTIC TRUCK
QUICK COUPLER, ELECTRIC
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
INSTRUCTIONS, ENGLISH
RIDE CONTROL, NONE
TRACK,RUBBER,450MM(17.7IN)BLCK
BATTERY, HEAVY DUTY, 850 CCA
INSTRUCTIONS, ANSI, USA
KIT, TURBO DEBRIS GUARD
KIT, DEBRIS BARRIER (15899)
KIT,PRECLEANER, ENG AIR INTAKE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Wade Burrow
Telephone:+1 901 344 5623
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone