Caterpillar 289DHF

Caterpillar 289DHF

Price
49,145 USD
Year
2015
Working hours
1765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289DHF
CategorySkid Steer Loaders
Serial NumberTAW03941
Unit Number18630
Catalog NumberCU2285778
Manufacturing Year2015
Hours1765 h
CountryUnited States
LocationLavergne, TN
Pricing
Price Excluding Tax$49,145
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ANSI, USA
*RIDE CONTROL, NONE
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*RUBBER BELT, 2 SPD, TF IDLERS
289D CA HF DCA2(PDC)
*CONVERSION ARRANGEMENT
*ROPS, ENCLOSED WITH A/C (C3)
*HEATER, ENGINE COOLANT, 120V
LANE 1 ORDER
*289D CTL TIER 4 FINAL HRC
CAROLINA CDC - - AVAILABILITY
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
TRACK,RUBBER,450MM(17.7IN)BLCK
*BATTERY,XTRA HVY DUTY 1000 CCA
*SEAT BELT, 2"
*DOOR, CAB, POLYCARBONATE
FILM, SELF LEVEL, ANSI
*COUNTERWEIGHT,MACHINE,EXTERNAL
*RADIO READY
*QUICK COUPLER, ELECTRIC
*DISPLAY, ADVANCED, LCD
*PACKAGE, PERFORMANCE, (H3)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone