Caterpillar 289D

Caterpillar 289D

Price
58,431 USD
Year
2017
Working hours
875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW07336
Catalog NumberCU4312983
Manufacturing Year2017
Hours875 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$58,431
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information17.7" TRACKS @ 40%
3" SEAT BELT
84" BUCKET
AIR HEATED SEAT
CAB
CC #4 FINING PREMIUM USED UNIT
HEAT
HYDRAULIC QUICK ATTACH
ISO/ H PATTERN CONTROL CHANGER
LCD DISPLAY WITH BU CAMERA
LED LIGHTING
POLY CAB DOOR
PREMIER WTY TO MAY 1/18
PRODUCT LINK (NEEDS SUBSCRIPTION)
PT & HYD WTY TO MAY 1/19 OR 2000 HRS CONDITIONS APPLY
QUALIFIES AS A FINNING PREMIUM USED UNIT
RETURN TO DIG
WT HARNESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone