Caterpillar 289D

Caterpillar 289D

Price
69,000 USD
Year
2017
Working hours
814 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW06652
Unit Number034399
Catalog NumberCU2496506
Manufacturing Year2017
Hours814 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$69,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
UD8G79
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone