Caterpillar 289D

Caterpillar 289D

Price
60,554 USD
Year
2017
Working hours
675 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW07346
Catalog NumberCU4309886
Manufacturing Year2017
Hours675 h
CountryCanada
LocationAcheson Supercentre, AB
Pricing
Price Excluding Tax$60,554
Tax-
Price Including Tax-
Features
Additional Information3" SEAT BELT
AIR SUSPENSION HEATED SEAT
CAB
HEAT
POLY CAB DOOR
RETURN TO DIG
WT HARNESS
*FINNING PREMIUM USED
HYD QUICK ATTACH, 84" BUCKET
ISO/ H PATTERN CONTROL CHANGER
LCD DISPLAY WITH BU CAMERA
PRODUCT LINK (NEED SUBSCRIPTION)
CC #4 FINING PREMIUM USED UNIT
LED LIGHTING
PREMIER WTY TO MAY 2/18
QUALIFIES AS A FINNING PREMIUM USED UNIT
17.7" TRACKS @ 50%
PT & HYD WTY TO MAY 7/19 OR 2000 HRS COND APPLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone