Caterpillar 289D

Caterpillar 289D

Price
64,500 USD
Year
2016
Working hours
1374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW04169
Unit Number19268
Catalog NumberCU2285780
Manufacturing Year2016
Hours1374 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$64,500
Tax-
Price Including Tax-
Features
Additional Information*289D CTL TIER 4 FINAL HRC
*BATTERY,XTRA HVY DUTY 1000 CCA
*CONTROL, ISO, PROP, WT
*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, POLYCARBONATE
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*PACKAGE, PERFORMANCE, (H3)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, TF IDLERS
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
289D CA HF (PDC)
CAROLINA CDC - - AVAILABILITY
FILM, SELF LEVEL, ANSI
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
KIT, DEBRIS PROTECTION
KIT, GUARDING
KIT, TURBO DEBRIS GUARD
KIT,ENG AIR INTAKE, PRECLEANER
KIT,SPD SENSOR HARNESS PROTECT
LANE 1 ORDER
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone