Caterpillar 289D

Caterpillar 289D

Price
45,000 USD
Year
2015
Working hours
1890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03482
Unit NumberEQ006536
Catalog NumberCU2227295
Manufacturing Year2015
Hours1890 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information289D CTL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 880 CCA
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
RETURN TO DIG/WRKTL POSITIONER
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
TRACK, RUBBER, 17.7 IN (450MM)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodHas chain scratches.
  • GoodCanopy / OROPS
  • Good
  • GoodMinor rear door dings
  • Good
  • Good
  • Good
  • GoodPaint and decals have normal scratches.
  • Good
  • Good
  • Good
  • GoodLoader arm treads have minor bends.
  • No
  • YesAll samples pulled @ 1911 hours.
  • Overall good appearance
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Full
  • Overall good
engine
  • GoodBoth new air filters @ 1911 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well / 2000pm performed 3Aug18 @ 1911 hours.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights working.
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • GoodFront bucket float and leveler working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
tandems/gears/bearings/chains
  • Good
  • Good
  • FairRollerframe support bearings worn on axle shafts.
  • GoodTwo speed travel working.
  • Good
  • Good
bucket
  • GoodWorn.
  • Good
  • GoodWorn.
  • Good
  • PoorLower loader arm pins and bushings really worn.
  • Good
  • FairCoupler locking pins worn and loose on bottom locking points on bucket.
  • FairOne broken center tooth.
  • 78" MP Bucket w/ some asphalt stuck to it.
  • A416MP20119.
  • Some wear and overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFairAll idler shells wearing thin. Idler supports need shimming.
RollerGood
Roller FrameFairSome front/rear pivot shaft area wear. Shaft fitting will not take grease.
SprocketGoodWotn 45%
Track / Belt ConditionFair
NotesSome deep cuts in treads.
Notes - UNDERCARRIAGEU/C is on runout.
Percentage Worn50%
Track / Belt Width18"
comments, misc. repairs, general remarks
  • Inspection performed 6Aug18 @ 1911 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone