Caterpillar 289D

Caterpillar 289D

Price
42,600 USD
Year
2015
Working hours
1756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW03058
Unit Number5CR5716
Catalog NumberCU2275466
Manufacturing Year2015
Hours1756 h
CountryUnited States
LocationChanute, KS
Pricing
Price Excluding Tax$42,600
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

289D 2015
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
HYDRAULICS, PROPORTIONAL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD
RUBBER BELT, 2 SPD, TF IDLERS
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ENGLISH
RETURN TO DIG/WRKTL POSITIONER
COUNTERWEIGHT,MACHINE,EXTERNAL
LANE 2 ORDER
PACK, DOMESTIC TRUCK
STANDARD FLOW - 23 GPM (87 LPM)
PACKAGE, PERFORMANCE, (H2)
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone