Caterpillar 289D

Caterpillar 289D

Price
59,929 USD
Year
2018
Working hours
752 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW09633
Catalog NumberCU4442301
Manufacturing Year2018
Hours752 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$59,929
Tax-
Price Including Tax-
Features
Additional Information17.7" TRACKS @ 45%
CAB, HEAT, A/C, AM/FM RADIO, & AIR SUSPENSION HEATED SEAT
EPA DECAL - US & CALIFORNIA
HYDRAULIC QUICK ATTACH & 84" BUCKET
ISO/ H CONTROL PATTERN CHANGER
LED LIGHTING, LCD DISPLAY WITH BACK UP CAMERA
POLYCARBONATE DOOR
PREMIER WTY TO MARCH 25/20 OR 2000 HRS - CONDITIONS APPLY
PRODUCT LINK (NEEDS SUBSCRIPTION)
QUALIFIES AS A CAT CERTIFIED USED UNIT
REAR COUNTERWEIGHT
RETURN TO DIG & WORK TOOL HARNESS
TWO SPEED WITH RIDE CONTROL & STANDARD FLOW HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone