Caterpillar 289D C3-H2

Caterpillar 289D C3-H2

Price
75,505 USD
Year
2014
Working hours
480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D C3-H2
CategorySkid Steer Loaders
Serial NumberTAW02126
Unit NumberLKC01356
Catalog NumberCU2242830
Manufacturing Year2014
Hours480 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$75,505
Tax-
Price Including Tax-
Features
Additional Information*289D CTL TIER 4 FINAL HRC
*PACKAGE, PERFORMANCE, (H2)
*HYDRAULICS, PROPORTIONAL, WT
*RIDE CONTROL, NONE
*RUBBER BELT, 2 SPD, D/S IDLER
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*DOOR, CAB, GLASS
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*HEATER, ENGINE COOLANT, 120V
*CONVERSION ARRANGEMENT
*RADIO READY
*SEAT BELT, 2"
*BATTERY,XTRA HVY DUTY 1000 CCA
LANE 1 ORDER
TRACK,RUBBER,450MM(17.7IN)BLCK
INSTRUCTIONS, ANSI, NACD
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ENGLISH
PRICED NEW W/ ADV LCD
SHIPPING/STORAGE PROTECTION
17.7" TRKS
ELECTRIC QC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone