Caterpillar 289C2

Caterpillar 289C2

Price
39,000 USD
Year
2013
Working hours
1008 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD01133
Unit NumberRTD01133
Catalog NumberCU2273047
Manufacturing Year2013
Hours1008 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$39,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information*SEAT BELT, 2"
INSTRUCTIONS, ANSI, NACD
*ENGINE,TIER4 INTERIM COMPLIANT
*IDLERS, STANDARD
*PACKAGE, PERFORMANCE, (TL2)
*HYDRAULICS, PROPORTIONAL
PROTECTION,SHIP&STORE STANDARD
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*HEATER, ENGINE COOLANT, 120V
CAROLINA CDC - - AVAILABILITY
*SEAT, COMFORT, AIR SUSPENSION
*289C2 COMPACT TRACK LOADER
*RADIO READY
LANE 1 ORDER
*HYDRAULICS, STANDARD FLOW
*CONVERSION ARRANGEMENT
INSTRUCTIONS, ENGLISH
*DOOR, CAB, GLASS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • undercarriage
general appearance
  • Needs new decals
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Oct 2013
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 7/8
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Red
  • N
  • N/A
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Notes - UNDERCARRIAGEPins and bushings on both undercarriages need replacing
Percentage Worn60
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone