Caterpillar 289C2

Caterpillar 289C2

Price
43,000 USD
Year
2012
Working hours
1372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD00304
Unit NumberRTD00304
Catalog NumberCU2482654
Manufacturing Year2012
Hours1372 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$43,000
Tax-
Price Including Tax-
Features
Additional Information*CONVERSION ARRANGEMENT
*DOOR, CAB, GLASS
*ENGINE,TIER4 INTERIM COMPLIANT
*289C2 COMPACT TRACK LOADER
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL
*HYDRAULICS, STANDARD FLOW
*IDLERS, STANDARD
*PACKAGE, PERFORMANCE, (TL2)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT, COMFORT, AIR SUSPENSION
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PROTECTION,SHIP&STORE STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone