Caterpillar 289 D

Caterpillar 289 D

Price
51,000 USD
Year
2015
Working hours
1332 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289 D
CategorySkid Steer Loaders
Serial Number0TAW02913
Unit Number103794
Catalog NumberCU2542610
Manufacturing Year2015
Hours1332 h
CountryUnited States
LocationSan Marcos, TX
Pricing
Price Excluding Tax$51,000
Tax-
Price Including Tax-
Features
Additional Information1 LANE 2 ORDER
1 CONVERSION ARRANGEMENT
1 INSTRUCTIONS, ANSI, USA
1 PACKAGE, PERFORMANCE, (H2)
1 HYDRAULICS, PROPORTIONAL
1 ROPS, OPEN (C1)
1 SEAT,AIR SUSPENSION,VINYL,HEAT
1 DISPLAY, BASIC, ANTI-THEFT
1 RUBBER BELT, 2 SPD, TF IDLERS
1 TRACK, RUBBER, 15.7 IN (400MM)
1 BATTERY, HEAVY DUTY, 850 CCA
1 SEAT BELT, 2"
1 QUICK COUPLER, MANUAL
1 INSTRUCTIONS, ENGLISH
1 RIDE CONTROL, NONE
1 PRODUCT LINK, CELLULAR PL641
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone