Caterpillar 287D

Caterpillar 287D

Price
50,000 USD
Year
2014
Working hours
1036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT00459
Unit NumberEQN081701
Catalog NumberCU4308914
Manufacturing Year2014
Hours1036 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Additional Information287D MTL TIER4 HRC
BATTERY, HD 880CCA
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONVERSION ARRGMT
CTWT, MACH, EXT
DISPLAY,LCD CAMERA
DOOR, CAB, POLY
HEATER, ENG. 120V
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
PKG, PERFORMANCE,(H3)
QUICK COUPLER, ELE
RADIO, AM/FM,CD,BL
SEAT, AIR SUSP,VIN
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone