Caterpillar 287D

Caterpillar 287D

Price
49,650 USD
Year
2016
Working hours
407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT00819
Unit NumberEQN063174
Catalog NumberCU2494468
Manufacturing Year2016
Hours407 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$49,650
Tax-
Price Including Tax-
Features
Additional Information287D MTL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodThe machine is equipped with four counterweights.
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present.
  • Good
  • Good
  • Good
  • Good
  • YesDirt.
  • NoNo samples were taken at this time.
safety items
  • Good
  • Good
  • Yes
  • Yes
  • YesThe decals are written in English.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesROPS certification, ISO:3471-2008. FOPS certification, ISO:3449-2005 Level I.
  • The machine is equipped with a parts manual that is in CD form. The seat belt was manufactured in Feb. 2016.
engine
  • Fairnormal use.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesThe engine conforms to 2016 US and California emission standards.
  • Yes
  • No
  • No
  • No
  • Red, ELC.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • There are a couple relay plug seals that were assembled out of place and have become smashed, located in the engine compartment on the right hand side.
hydraulics
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesThe oil cooler line closest to the rear of the machine is leaking at the clamped end nearest the cooler.
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodThe BOE is worn an estimated 5%.
  • Good
  • Good
  • Good
  • .82 cubic yard
  • 6522HC012354
  • The machine is equipped with a Caterpillar 84" general purpose bucket.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Thickness33/32 tread depth
Track / Belt Width18" belt width.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone