Caterpillar 279DSTD2CA

Caterpillar 279DSTD2CA

Price
39,100 USD
Year
2015
Working hours
3079 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279DSTD2CA
CategorySkid Steer Loaders
Serial NumberGTL02236
Unit Number5CR5731
Catalog NumberCU2283651
Manufacturing Year2015
Hours3079 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$39,100
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

279D 2015
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STANDARD FLOW - 23 GPM (87 LPM)
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone