Caterpillar 279D

Caterpillar 279D

Price
51,500 USD
Year
2014
Working hours
1665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL01217
Unit Number449755
Catalog NumberCU2490986
Manufacturing Year2014
Hours1665 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$51,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information78" BUCKET
BATTERY,XTRA HVY DUTY 1000 CCA
DISPLAY, BASIC, ANTI-THEFT
DOES NOT INCLUDE SELF LEVEL
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
PACKAGE, PERFORMANCE (H4)
QUICK COUPLER, ELECTRIC
RADIO READY
RETURN TO DIG
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
0P0800/1517.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone