Caterpillar 279D

Caterpillar 279D

Price
49,000 USD
Year
2015
Working hours
2042 h
Videos of Caterpillar 279D
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02047
Unit Number1115842
Catalog NumberCU2581743
Manufacturing Year2015
Hours2042 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$49,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationAM FM RADIO
AUXILIARY HYDRAULICS
EROPS
2 SPEED TRAVEL
LIGHTING
PRODUCT LINK
ELECTRIC COUPLER
AIR CONDITIONER
SELF LEVELING
BUCKET
HEATER / DEFROSTER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairGRILL IS DENTED, SOME SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • FairOVERALL NORMAL WEAR, SOME SCRAPES AND MINOR RUST
  • Good
  • Good
  • Good
  • YesSALE LOT CLEAN
  • YesENGINE OIL SAMPLED
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 1/2
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNORMAL AMOUNT FOR HOURS
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPRODUCT LINK ANTENNA IS PARTIALLY MISSING
  • Yes
  • MACHINE HAS A BACK-UP CAMERA
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • FairFOUR FITTINGS ARE NOT TAKING GREASE
  • Good
  • Good
  • Good
bucket
  • Poor
  • FairHAS SOME PLAY BETWEEN BUCKET & COUPLER
  • GoodWORN, DENTED AND PUSHED UPWARDS
  • GoodHAS SOME WEAR
  • Good
  • Good
  • Good
  • GoodBOLT ON TEETH, 25% WORN
  • .62 yd.3 78 in.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGoodHAS SOME WEAR
Track / Belt ConditionFairTREAD HAS SOME WEAR WITH CUTS AND CRACKS, INSIDE OF TRACK IS WORN
Percentage WornTREAD IS 50% WORN
Track / Belt ThicknessTREAD16/32”
Track / Belt Width18”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone