Caterpillar 279D

Caterpillar 279D

Price
43,500 USD
Year
2014
Working hours
2707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00623
Unit Number450738
Catalog NumberCU2514033
Manufacturing Year2014
Hours2707 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$43,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/2604.1
BATTERY,XTRA HVY DUTY 1000 CCA
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
PACKAGE, PERFORMANCE (H4)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
78" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone