Caterpillar 279C2

Caterpillar 279C2

Price
53,900 USD
Year
2013
Working hours
1730 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C2
CategorySkid Steer Loaders
Serial NumberKWB01144
Unit NumberEQ00039165
Catalog NumberCU2392677
Manufacturing Year2013
Hours1730 h
CountryUnited States
LocationIN
Pricing
Price Excluding Tax$53,900
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information279C2 COMPACT TRACK LOADER
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, GLASS
ENGINE,TIER4 INTERIM COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
IDLERS, STANDARD
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (TL2)
PRODUCT LINK CELLULAR PL522
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, COMFORT, AIR SUSPENSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone