Caterpillar 272D2

Caterpillar 272D2

Price
67,500 USD
Year
2017
Working hours
6 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D2
CategorySkid Steer Loaders
Serial NumberBL200759
Unit Number449496
Catalog NumberCU2555353
Manufacturing Year2017
Hours6 h
CountryUnited States
LocationDenver, CO
Pricing
Price Excluding Tax$67,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationBATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW
LIFTING EYES, FOUR POINT
LIGHTS, LED
OIL, HYDRAULIC, COLD OPERATION
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
0P0800/6 GD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone