Caterpillar 272D

Caterpillar 272D

Price
45,000 USD
Year
2015
Working hours
419 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D
CategorySkid Steer Loaders
Serial NumberB5W01221
Unit NumberB5W01221
Catalog NumberCU2435023
Manufacturing Year2015
Hours419 h
CountryUnited States
LocationTroy, IL
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone