Caterpillar 262DLRC

Caterpillar 262DLRC

Price
37,650 USD
Year
2015
Working hours
1695 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262DLRC
CategorySkid Steer Loaders
Serial NumberLST00474
Catalog NumberCU4351597
Manufacturing Year2015
Hours1695 h
CountryCanada
LocationGrande Prairie, AB
Pricing
Price Excluding Tax$37,650
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information*FINNING VALUE USED
CAB WITH A/C
ELECTRIC COUPLER, 72" TOOTH BUCKET
HI FLOW XPS
REAR CAMERA, LCD DISPLAY, 2 SPEED, H3 PERFORMANCE PACKAGE
TIRES @ 75%
FINNING VALUE USED
CAB WITH A/C & HEAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone