Caterpillar 262D

Caterpillar 262D

Price
48,300 USD
Year
2017
Working hours
190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB06525
Unit NumberE135073
Catalog NumberCU4280917
Manufacturing Year2017
Hours190 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$48,300
Tax-
Price Including Tax-
Features
Additional InformationCOUPLER: MANUAL
ROPS: OPEN
HYDRAULICS: STANDARD FLOW
PRODUCT LINK: INCLUDES
AUX HYD
SUSPENSION SEAT
TIRE SIZE: 12/16.5
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone