Caterpillar 262D

Caterpillar 262D

Price
43,332 USD
Year
2017
Working hours
625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB06714
Unit NumberE136528
Catalog NumberCU2535888
Manufacturing Year2017
Hours625 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$43,332
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
ENGINE TIER RATING: T4
PRODUCT LINK:
ROPS:
SUSPENSION SEAT
TIRE SIZE: 12/16.5
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone