Caterpillar 262D

Caterpillar 262D

Price
40,900 USD
Year
2016
Working hours
84 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D
CategorySkid Steer Loaders
Serial NumberDTB04260
Unit NumberUE4599
Catalog NumberCU2597414
Manufacturing Year2016
Hours84 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$40,900
Tax-
Price Including Tax-
Features
Additional InformationPACKAGE, PERFORMANCE, (H1)
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,XTRA HVY DUTY 1000 CCA
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
RADIO READY
BUCKET-GP, BOCE 72"
TWO SPEED
TIRES, 12/16.5 CAT 10PR
DISPLAY, BASIC, ANTI-THEFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Chad Benz
Telephone:+1 630 516 4428
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone