Caterpillar 262D XPS

Caterpillar 262D XPS

Price
60,260 USD
Year
2016
Working hours
281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 262D XPS
CategorySkid Steer Loaders
Serial NumberDTB05188
Unit NumberE131618
Catalog NumberCU2392615
Manufacturing Year2016
Hours281 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$60,260
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
COMMENTS: PC306B PLANER WITH TANK KIT ATTACHED
ENGINE TIER RATING: TMI = T4
SUSPENSION SEAT
TIRE SIZE: 12/16.5
ROPS:
PRODUCT LINK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone