Caterpillar 259D

Caterpillar 259D

Price
38,000 USD
Year
2015
Working hours
1991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL03860
Unit Number1094731
Catalog NumberCU2592546
Manufacturing Year2015
Hours1991 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUEL
2 SPEED TRAVEL
LIGHTING
PRODUCT LINK
OROPS
ANTI-THEFT SYSTEM
HYDRAULICS, STANDARD FLOW
SELF LEVELING
BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodOpen cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn - has been repainted
  • Good
  • Good
  • Good
  • No
  • YesTaken 2-9-2018 @ 1991 hrs
safety items
  • Good
  • Good
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodFuel level
  • Good
  • Good
  • Good
  • Good1991
  • GoodInstalled February 2018
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • N/A
  • 55%
engine
  • GoodServiced 2-9-2018 @ 1991 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 2-9-2018 @ 1991 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014 tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCellular antenna wires cut
  • No
  • No
hydraulics
  • GoodFloat
  • GoodServiced 2-9-2018 @ 1991 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodManual coupler
  • Good
  • 72"
  • N/A
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Thickness2 inch
Track / Belt Width13 inch
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone