Caterpillar 259D

Caterpillar 259D

Price
39,500 USD
Year
2015
Working hours
2370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL04142
Unit Number460910
Catalog NumberCU4358306
Manufacturing Year2015
Hours2370 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$39,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationSEAT,AIR
DISPLAY, ADVANCED, LCD
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE, (H2)
259D CTL TIER 4 FINAL HRC
ROPS, ENCLOSED WITH A/C (C3)
0P0800/2163.2
RIDE CONTROL, NONE
SEAT BELT, 2"
CAT CERTIFIED USED
HEATER, ENGINE COOLANT, 120V
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
RUBBER BELT, 2 SPD, D/S
TRACK,RUBBER,400MM(15.7IN)BLCK
72" BUCKET BOE
QUICK COUPLER, ELECTRIC
RADIO READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 74” BOCE
  • 65ssgp066691
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage Worn60% life remaining
Track / Belt Width400MM (15.7IN)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone