Caterpillar 259D

Caterpillar 259D

Price
49,521 USD
Year
2014
Working hours
893 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL02322
Unit Number0FTL02322
Catalog NumberCU2525461
Manufacturing Year2014
Hours893 h
CountryUnited States
LocationAlexandria, LA
Pricing
Price Excluding Tax$49,521
Tax-
Price Including Tax-
Features
Additional InformationENDS: 13SEP2017 - 1816 HOURS

QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, STANDARD
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR, PL421
ROPS, OPEN (C1)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone