Caterpillar 259D

Caterpillar 259D

Price
52,100 USD
Year
2017
Working hours
344 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL13825
Unit Number17W00565
Catalog NumberCU2562946
Manufacturing Year2017
Hours344 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$52,100
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, ON/OFF
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
MSO 6TGFS ENG S/N 8HL3521
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, MANUAL
ROPS, OPEN (C0)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 3"
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone