Caterpillar 259D

Caterpillar 259D

Price
47,000 USD
Year
2015
Working hours
1156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D
CategorySkid Steer Loaders
Serial NumberFTL03041
Unit NumberMA24963
Catalog NumberCU4420585
Manufacturing Year2015
Hours1156 h
CountryUnited States
LocationDevils Lake, ND
Pricing
Price Excluding Tax$ 47,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL, WT
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, D/S IDLER
*SEAT,AIR SUSPENSION,CLOTH,HEAT
15.7" TRACKS ... 25%
BUCKET-GP, 80", BOCE
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
KIT, CAMERA REAR VIEW
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone