Caterpillar 259D C3-H2

Caterpillar 259D C3-H2

Price
62,530 USD
Year
2015
Working hours
158 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 259D C3-H2
CategorySkid Steer Loaders
Serial NumberFTL05061
Unit NumberLKC01636
Catalog NumberCU2424596
Manufacturing Year2015
Hours158 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$62,530
Tax-
Price Including Tax-
Features
Additional Information*259D CTL TIER 4 FINAL HRC
*CONVERSION ARRANGEMENT
*DISPLAY, ADVANCED, LCD
*DOOR, CAB, GLASS
*FAN, COOLING, DEMAND
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL, WT
*PACKAGE, PERFORMANCE, (H2)
*QUICK COUPLER, ELECTRIC
*RADIO READY
*RIDE CONTROL, NONE
*ROPS, ENCLOSED WITH A/C (C3)
*RUBBER BELT, 2 SPD, D/S IDLER
*SEAT BELT, 2"
*SEAT,AIR SUSPENSION,CLOTH,HEAT
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PRICED NEW
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone