Caterpillar 257D

Caterpillar 257D

Price
54,500 USD
Year
2016
Working hours
371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 257D
CategorySkid Steer Loaders
Serial NumberEZW01603
Catalog NumberCU4297928
Manufacturing Year2016
Hours371 h
CountryUnited States
LocationBrownstown, MI
Pricing
Price Excluding Tax$54,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information2 SPEED TRAVEL
AIR CONDITIONER
AMICS
AUXILIARY HYDRAULICS
BUCKET
ELECTRIC COUPLER
EROPS
HEATER / DEFROSTER
HYDRAULICS, STANDARD FLOW
LIGHTING
PILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodSUITCASE WEIGHTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSCRATCHED SLIGHT, SURFACE RUST PRESENT
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • GoodShows normal wear
  • Good
  • GoodNORMAL WEAR
  • GoodNORMAL WEAR, FLIP REMAINING
  • Good
  • GoodALL P&B HAVE VERY SLIGHT MOVEMENT
  • Good
  • 72” Bkt
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGoodNORMAL WEAR
RollerGoodNORMAL WEAR AND CHUNKING
Roller FrameGood
SprocketGood
Track / Belt ConditionGood15” RUBBER TRACKS WITH VERY MINOR ABRASIONS
Notes - UNDERCARRIAGEU/C 85% + REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone