Caterpillar 249D

Caterpillar 249D

Price
54,500 USD
Year
2017
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR01378
Unit Number448722
Catalog NumberCU2574216
Manufacturing Year2017
Hours280 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$54,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/203 GD 2/26/18
249D COMPACT TRACK LOADER
BATTERY,HEAVY DUTY, DISC
BUCKET-GP, BOCE 66"
CERTIFICATION ARR (US/CANADA)
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, PROPORTIONAL, WT
KIT, CAMERA REAR VIEW
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 1 SPD, D/S
SEAT BELT, 2"
SEAT,AIR
TRACK,RUBBER,320MM(12.6IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone