Caterpillar 249D

Caterpillar 249D

Price
26,500 USD
Year
2016
Working hours
2688 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 249D
CategorySkid Steer Loaders
Serial NumberGWR00673
Unit NumberGWR673
Catalog NumberCU4331138
Manufacturing Year2016
Hours2688 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$26,500
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, 850 CCA, HEAVY DUTY
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
SHIPPING/STORAGE PROTECTION
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fairhinges have some wear
  • Good
  • FairRight cab entry grab iron is bent.
  • Good
  • FairPaint is worn off on the corners of the machine, pain is scracthed in some places.
  • Good
  • Fair
  • FairSteps have a few bends.
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt is good but is out of date.
  • Good
  • Good
  • Yes
engine
  • Good
  • Fairbelts and pulleys have some wear
  • Good
  • Good
  • Good
  • Yes
  • No
  • red
  • Engine starts and sounds good. No abnormal noises at the time of inspection.No visivle leaks.
cooling system
  • Fairhoses have some wear
  • FairFuel cooler has some fins that are bent over.
  • No
  • Cooling system is in good condtion. Coolant level is correct, No visible leaks at this time.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Electrical components are in place and functional
hydraulics
  • Fairhoses have some abrasions
  • Fairno visible leaks, pins and bushings have slight slack
  • FairHydraulic system is functional, no abnormal noises or visible leaks at this time.
  • FairFunctional no vsible leaks or abnormal noises
  • Good
  • Fairno visivle leaks, slight slack in the pins and bushings
  • Fairfunctional, no visible leaks or abnormal noises
  • No
bucket
  • Fairhas some wear
  • Fairhas some wear
  • Fairhas some wear
  • Fair
  • Fairsome visible slack, nothing excessive.
  • Yes
  • 66"
final drives
  • Goodno visible leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
RollerGood
SprocketGood
Track / Belt ConditionGoodtracks are in good condtion with very little wear, but there are some cuts and abrassions.
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone