Caterpillar 247B

Caterpillar 247B

Price
24,000 USD
Year
2006
Working hours
2560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 247B
CategorySkid Steer Loaders
Serial NumberMTL02657
Unit Number454147
Catalog NumberCU4286102
Manufacturing Year2006
Hours2560 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$24,000
Tax-
Price Including Tax-
Features
Additional InformationSEAT, VINYL
SELF-LEVELING
CONTROL, 1-SPD, HORN, DELUXE
FLOORMAT
BATTERY, STANDARD, 650 CCA
2006 CATERPILLAR 247B SKID STEER
HEATER, NONE
QUICK COUPLER, MANUAL
LIGHTS, REAR WORKING
HYDRAULICS, PROPORTIONAL
DOOR, NONE
HEADLINER
AS IS / AS RECEIVED
CONVERSION ARRANGEMENT
NO BUCKET
ALARM, BACK-UP
ENGINE, TIER II COMPLIANT
BELT, SEAT, 2" SUSPENSION
2560/01/04/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUsual paint wear for machine this age
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Goodworking with 2545 hours
  • Good
  • Yes
  • Yes
  • Yes
  • 3/4 tank
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • red
  • good
  • none
cooling system
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Fairleft front light missining all other working
  • Good
  • Poorn, to openeed to jump fuel solonoid otherwise wont start. runs good otherwise
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yesminor hose leaks
attachments / work tools
  • No work tools with machine
tandems/gears/bearings/chains
  • Good
  • Fairleft joy stick has small leak, joy stick boot torn
  • Good
  • Good
bucket
  • Cusomer will keep his modified Cat bucket
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGoodMinor chipping on sides
RollerGoodMinor side chipping
Roller FrameGood
SprocketGoodreplaced sprockets roller about 500 hrs ago
Track / Belt ConditionFairCrack on inside edges by lugs, small chunks missing on tread
Percentage Worn50%
Track / Belt ThicknessAppox 1.75"
Track / Belt Width15"
comments, misc. repairs, general remarks
  • machine looks as if it has been well maintained
  • General good condition
  • Wagner tech worked on machine recently to figure out electrical issue with fuel solonoid but could not isolate issue
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone