Caterpillar 246D

Caterpillar 246D

Price
42,000 USD
Year
2013
Working hours
1434 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00274
Unit NumberCE008509
Catalog NumberCU2547421
Manufacturing Year2013
Hours1434 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationAUX HYDRAULICS
HEATER
78" GP BUCKET
2013
8DC0161
CAT
DKBXL03.3EKD
3.3
73
C3.3B
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • NoNo component sampling taken during this inspection. Last engine service done on 6/12/2017 with 1,412 hours.
  • Yes
  • GoodStep on front of the cab is dented.
  • FairEngine access door screen is dented with some holes.
  • Good
  • FairFaded paint with scrapes and scratches, including decals.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodUpper front side of the cab is dented.
safety items
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodSeat belt (3") installation date: 06/2017
  • GoodCloth seat with air ride suspension.
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • GoodHeater heating at the vents to 130 degrees with 100 degrees ambient temperature.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodA/C cooling at the vents to 42 degrees with 100 degrees ambient temperature.
  • Yes
  • 75% fuel level remaining.
  • Rear view camera attached (operational).
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEngine started and operated normally without any abnormal noises during limited checks without a load.
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • NoNo engine oil leaks found during this inspection.
  • No
  • Red, protected to -37 degrees.
  • Normal
  • Clear
cooling system
  • Good
  • Good
  • NoNo cooling system leaks found during this inspection.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesWith cord.
  • No
  • No active codes found in ECMs during this inspection, but there are a few logged codes in engine ECM.
hydraulics
  • GoodHydraulic system functioned normally during limited checks without a load.
  • Good
  • Good
  • Good
  • NoNo hydraulic system oil leaks found during this inspection.
  • GoodSome of the hydraulic oil tubes have surface rust.
  • Good
tandems/gears/bearings/chains
  • Good
  • GoodTravel and steering systems functioned normally during limited checks without a load.
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodCutting edge has been turned.
  • Good
  • FairConnecting pins on the quick coupler to loader arms are very dry (no grease).
  • GoodTheres excess concrete residue the quick coupler.
  • CAT GP 78" / .54 Cyd bucket.
tires
  • 37
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGladiator1038NoYesYes
Left RearGladiator1038NoYesYes
Right FrontGladiator1350NoYesYes
Right RearGladiator822NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 702 649 8777
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone