Caterpillar 246D

Caterpillar 246D

Price
33,896 USD
Year
2016
Working hours
1281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF02698
Unit NumberBYF02698
Catalog NumberCU4305851
Manufacturing Year2016
Hours1281 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$33,896
Tax (19%)$6,440
Price Including Tax$40,336
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION FRONT LEFT: 80 %
TIRES CONDITION REAR LEFT: 65 %
ENGINEPOWER: 75 HP
OPERATING WEIGHT: 3.2 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone