Caterpillar 246D

Caterpillar 246D

Price
31,050 USD
Year
2014
Working hours
1778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF01091
Unit Number454221
Catalog NumberCU2573429
Manufacturing Year2014
Hours1778 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$31,050
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/1698.8
ONE SPEED WITH RIDE CONTROL
PACKAGE, PERFORMANCE (H4)
DOES NOT INCLUDE SELF LEVEL
ROPS, ENCLOSED WITH A/C (C3)
INCLUDES: STANDARD FLOW
QUICK COUPLER, ELECTRIC
CAT CERTIFIED USED
RETURN TO DIG/WORKTOOL POSS.
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
72" BUCKET
TIRES, 12/16.5
HYDRAULICS, PROPORTIONAL
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
RADIO READY
BATTERY,XTRA HVY DUTY 1000 CCA
DISPLAY, BASIC, ANTI-THEFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red Extended Life
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodElectric Coupler
  • 72"Cat GP
  • 65SSGP116265
tires
  • No
  • No
  • 70%
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone